(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Machinery Delivery Acceptance Receipt

Portable Machinery Delivery Acceptance Receipt

Standard Unit Price:
96,462 IDR-
Days to Ship :
12 Day(s)

This is a certificate of acceptance for bringing in equipment, which is required when bringing power tools owned by a company or individual to the site.
[Features]
·A sticker that can be pasted on small machines.
[Applications]
·After submitting a notification to use the machine brought to the site, fill in the necessary information on this sticker and attach it to the machine.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • 1 Pack (10 Sheets)
  • Clear
Longitudinal(mm)

Refine by

  • 50
  • 100
  • Clear
Side(mm)

Refine by

  • 80
  • 150
  • Clear
JAN Code

Refine by

  • 4580284633690
  • 4580284633706
  • Clear
Trusco Code

Refine by

  • 452-4276
  • 452-4268
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
100
150
4580284633690
452-4268
12 Day(s)
102,308 IDR

Part Number : 55-CV
Days to Ship 12 Day(s)
Standard Unit Price 102,308 IDR
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Synthetic Paper
  • Display Content
    Name of machines brought in
  • Longitudinal(mm)
    100
  • Side(mm)
    150
  • Mounting Method
    Pasting Type
  • JAN Code
    4580284633690
  • Trusco Code
    452-4268
  • Features
    Consolidated specifications for Zenken (National Association of Construction Contractors of Japan).
  • Mass(g)
    20/Set
1 Pack (10 Sheets)
50
80
4580284633706
452-4276
12 Day(s)
96,462 IDR

Part Number : 880-V
Days to Ship 12 Day(s)
Standard Unit Price 96,462 IDR
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Synthetic Paper
  • Display Content
    Name of machines brought in
  • Longitudinal(mm)
    50
  • Side(mm)
    80
  • Mounting Method
    Pasting Type
  • JAN Code
    4580284633706
  • Trusco Code
    452-4276
  • Features
    Consolidated specifications for Zenken (National Association of Construction Contractors of Japan).
  • Mass(g)
    8/Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)