(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Window Glass Thermal Insulation Sheet Clear Water Pasting

Window Glass Thermal Insulation Sheet Clear Water Pasting

Standard Unit Price:
317,692 IDR
Days to Ship :
1 Day(s)

Heating efficiency can be improved through the prevention of heat transfer by placing sheets to create an air layer between the window glass and the room. For energy conservation.

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    2
  • Width(mm)
    900
  • Length(m)
    1.8
  • JAN Code
    4904140245405
  • Trusco Code
    441-7721
  • Mass(g)
    350
  • Material
    Special polyethylene
  • Application
    For energy conservation.
  • Features
    Heating efficiency can be improved through the prevention of heat transfer by placing sheets to create an air layer between the window glass and the room.
  • Specifications
    Water based adhesive
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
317,692 IDR

Part Number : E1540
Days to Ship 1 Day(s)
Standard Unit Price 317,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    2
  • Width(mm)
    900
  • Length(m)
    1.8
  • JAN Code
    4904140245405
  • Trusco Code
    441-7721
  • Mass(g)
    350
  • Material
    Special polyethylene
  • Application
    For energy conservation.
  • Features
    Heating efficiency can be improved through the prevention of heat transfer by placing sheets to create an air layer between the window glass and the room.
  • Specifications
    Water based adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)