(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tactical LED Light PM63330

Tactical LED Light PM63330

Standard Unit Price:
3,436,923 IDR
Days to Ship :
8 Day(s) or more

A military-specification tactical light. Adopted by law enforcement agencies in various countries. A high-power LED model. The push button on the end portion enables it to be operated with one hand. LED light with three lighting modes for continuous lighting and temporary lighting.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    4.45
  • Power Supply
    Lithium Battery
  • Total Flux(lm)
    90
  • Major Diameter(mm)
    32
  • Total Length(mm)
    134
  • Color
    Black
  • Number of Batteries(Nos.)
    2
  • Beam Distance(m)
    88
  • Protection Level
    IPX4
  • Trusco Code
    440-1417
  • Mass(g)
    100
  • Material
    Xenoy polymer resin
  • Features
    A military-specification tactical light that's adopted by law enforcement agencies in various countries. A high-power LED model. Can be operated with one hand due to its tail-push structure. Three lighting modes including continuous lighting and temporary lighting are available.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
3,436,923 IDR

Part Number : PM63330LED-BK
Days to Ship 8 Day(s) or more
Standard Unit Price 3,436,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    4.45
  • Power Supply
    Lithium Battery
  • Total Flux(lm)
    90
  • Major Diameter(mm)
    32
  • Total Length(mm)
    134
  • Color
    Black
  • Number of Batteries(Nos.)
    2
  • Beam Distance(m)
    88
  • Protection Level
    IPX4
  • Trusco Code
    440-1417
  • Mass(g)
    100
  • Material
    Xenoy polymer resin
  • Features
    A military-specification tactical light that's adopted by law enforcement agencies in various countries. A high-power LED model. Can be operated with one hand due to its tail-push structure. Three lighting modes including continuous lighting and temporary lighting are available.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)