(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Shotdocs Business Card Holder Spare Paper

Shotdocs Business Card Holder Spare Paper

Standard Unit Price:
132,462 IDR
Days to Ship :
Quote

Business cards stored in files can be digitalized easily without the hassle of taking them out by capturing their image with a dedicated smartphone app. Large capacity type, ideal for sorting business cards. Additional replacement sheets for the Shot Docs business card holder.

Basic Specifications

  • Product Type
    Clear File
  • Details Type
    Replacement Mount
  • Number of Pockets
    200
  • JAN Code
    4971660030453
  • Trusco Code
    439-0857
  • Mass(g)
    147
  • Capacity
    1 Pack (10 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
Quote
132,462 IDR

Minimum order quantity is 10 pack.

Part Number : 36SDD
Days to Ship Quote
Standard Unit Price 132,462 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Clear File
  • Details Type
    Replacement Mount
  • Number of Pockets
    200
  • JAN Code
    4971660030453
  • Trusco Code
    439-0857
  • Mass(g)
    147

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)