(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Pressure Adjustment Device with Fin for Analyzer (Part Numbers)

Double Pressure Adjustment Device with Fin for Analyzer

With extremely few pressure fluctuations, it is optimal for high purity gas. With fins and with anti-freeze function. For temperature reduction gas analyzer, for research

Part Number

Configured Part Number is shown.

Part Number
NHW1BTRCCH4
NHW1BTRCCO2
NHW1STRCCH4
NHW1STRCCO2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Flow Fluid Material / Body Trusco Code Entry Connector

12,999,203 IDR

1 Piece(s) 8 Day(s) or more 10L/minMethaneBrass434-4791W22-14 (Left)

12,999,203 IDR

1 Piece(s) 8 Day(s) or more 5L/minCarbonic Acid GasBrass434-4804W22-14 (Right)

26,460,000 IDR

1 Piece(s) Quote 10L/minMethaneStainless Steel434-4821W22-14 (Left)

26,460,000 IDR

1 Piece(s) Quote 5L/minCarbonic Acid GasStainless Steel434-4839W22-14 (Right)

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Gas Exit Connector Rc1/4
Primary Working Pressure 2~15MPa Secondary Side Working Pressure 0.1~0.6MPa Mass(g) 1300
Features With extremely few pressure fluctuations, it is optimal for high purity gas. With fins and with anti-freeze function. Use For temperature reduction gas analyzer, for research

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)