(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steel Wool Roll Pad, 12 Included

Steel Wool Roll Pad, 12 Included【12 Pieces Per Package】

Standard Unit Price:
56,924 IDR
Days to Ship :
40 Day(s)

[Features]
· Pads made from special steel cut to a fine grain of around 0.025 mm and shaped into wool-like rolls.
· Soft to the touch and freely formable, removes rust and dirt and gives a uniform polish.

Basic Specifications

  • Product Model
    Wool
  • Detailing Type
    Bon Star
  • Model
    Thin
  • Size(mm)
    Approx. 70 x φ35
  • Grade(#)
    0
  • Material
    Iron (Steel Wool)
  • Features
    Steel wool is an exceptionally convenient abrasive that can be used for polishing and finishing of industrial products. Pads consist of special steel that is shaved to 0.025 mm formed into wool and then shaped into pads. Soft to the touch and pliable to the desired shape, can be used to remove rust and dirt for a uniform finish.
  • Use
    Useful for polishing and cleaning of metal or floor. Can be used in combination with polishing liquid (oily), detergent, etc.
  • Package Size(mm)
    Approximately 220 x 40 x 270
  • Package Weight(g)
    Approximately 78
  • Inner Bag Size(mm)
    Approximately 200 x 220 x 400
  • Inner Bag Weight(g)
    Approximately 795
  • Outer box size(mm)
    Approximately 710 x 590 x 550
  • Packing Weight(kg)
    Approximately 9.7
  • Purchase Unit
    1,200 Pcs (12 Pcs. X 10 X 10)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
40 Day(s)
56,924 IDR

12 Pieces Per Package

Part Number : B-005
Days to Ship 40 Day(s)
Standard Unit Price 56,924 IDR
Quantity 12 Pieces Per Package

Specificationtitle

  • Product Model
    Wool
  • Detailing Type
    Bon Star
  • Model
    Thin
  • Size(mm)
    Approx. 70 x φ35
  • Grade(#)
    0
  • Material
    Iron (Steel Wool)
  • Features
    Steel wool is an exceptionally convenient abrasive that can be used for polishing and finishing of industrial products. Pads consist of special steel that is shaved to 0.025 mm formed into wool and then shaped into pads. Soft to the touch and pliable to the desired shape, can be used to remove rust and dirt for a uniform finish.
  • Use
    Useful for polishing and cleaning of metal or floor. Can be used in combination with polishing liquid (oily), detergent, etc.
  • Package Size(mm)
    Approximately 220 x 40 x 270
  • Package Weight(g)
    Approximately 78
  • Inner Bag Size(mm)
    Approximately 200 x 220 x 400
  • Inner Bag Weight(g)
    Approximately 795
  • Outer box size(mm)
    Approximately 710 x 590 x 550
  • Packing Weight(kg)
    Approximately 9.7
  • Purchase Unit
    1,200 Pcs (12 Pcs. X 10 X 10)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)