(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Angle Chisel for Flux Hammer (NF-1SH) (Part Numbers)

Part Number

Configured Part Number is shown.

17509330

Features

●Compact, lightweight and easy to handle.

Usage

●Removal of welding steel, rust removal and paint removal.
●Wood work, aluminum chipping, stone engraving.

Specification

●Comments:Chisel for NF-1SH
●Total Length(mm):155
●Working Air Pressure: 0.6MPa
Part Number
17509330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

516,923 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts Total Length(mm) 155 Chisel Types Angle Flat Chisel for Flux Hammer
Tip Diameter 35 Manufacturer Model Number NF-1SH

Please check the type/dimensions/specifications of the part 17509330 in the Flat Angle Chisel for Flux Hammer (NF-1SH) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)