(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
NT Replacement Blade, Short

NT Replacement Blade, Short【10 Pieces Per Package】

Standard Unit Price:
52,770 IDR
Days to Ship :
12 Day(s)

[Features]
· Replacement Blade for SL-1P Quick-Return Cutter to Prevent Blades Being Left Extended
[Applications]
· Prevents accidents in warehouse work due to the blade that returns automatically

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.45
  • Conforming main body
    SL-1P、SL-2P、SL-3P
  • JAN Code
    4904011014710
  • Mass(g)
    45
  • Material and Finish
    Gold tool steel (SKS81)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
52,770 IDR

10 Pieces Per Package

Part Number : BSL-11P
Days to Ship 12 Day(s)
Standard Unit Price 52,770 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.45
  • Conforming main body
    SL-1P、SL-2P、SL-3P
  • JAN Code
    4904011014710
  • Mass(g)
    45
  • Material and Finish
    Gold tool steel (SKS81)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)