(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap Drill (Part Numbers)

Cap Drill

[Features]
· Pilot hole for thin iron and wood base plates
· Perform speedy pilot hole drilling while bit is still attached, just like detaching and attaching a cap.

Part Number

Configured Part Number is shown.

CMD5

Part Number
CMD5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

74,798 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Ød(mm) 5.0 l(mm) 69 Groove Length(mm) 52
Overall Length(mm) 121 Opposite Side(mm) 6.35 JAN Code 4907587602640
Application Perform speedy pilot hole drilling just like detaching and attaching a cap while retaining the pilot hole bit for thin iron and wood base plates. Mount Size(mm) 165×45×29

Please check the type/dimensions/specifications of the part CMD5 in the Cap Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)