(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polishing Sander 7403 (Part Numbers)

Polishing Sander 7403

Low speed single action rotating sander developed for spreading paint surface compounds.

  • STOCK

Part Number

Configured Part Number is shown.

7403ASD

Part Number
7403ASD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,169,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Item Number of load-free rotations(min-1) 2500 Pad Size(mm) 72
Air Consumption Amount(m³/min) 0.28 Overall Length(mm) 175 Operating Air Pressure(MPa) 0.34
Paper size(mm) 75 Application Clear Paint Surface Repair, Compounding Work. Hose inlet RC1/4
Mass(g) 750 Mass Rear Buff used Velcro Type
Rotary type Single action

Please check the type/dimensions/specifications of the part 7403ASD in the Polishing Sander 7403 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)