(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dolly cart

Dolly cart

Standard Unit Price:
1,462,500 IDR-
Days to Ship :
11 Day(s) or more

For clear and straightforward color management at offices and worksites.

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Caster Diameter φ(mm)
    65
  • Wheel Material
    Rubber Wheels
  • Caster Specification
    Free Swivel
  • Features
    Has a 3-way leakage prevention structure, making it easy to mount a container to the truck. After mounting, fix the container with stopper fittings.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Load Platform Effective Dimensions(mm)

Refine by

  • W500×D400×H137
  • W520×D370×H137 
  • W550×D390×H137 
  • W580×D400×H137 
  • W620×D430×H137
  • Clear
Mass(kg)

Refine by

  • 5.6
  • 5.8
  • 5.9
  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
W520×D370×H137 
5.6
11 Day(s) or more
1,462,500 IDR

Part Number : S-1DG
Days to Ship 11 Day(s) or more
Standard Unit Price 1,462,500 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Load Platform Effective Dimensions(mm)
    W520×D370×H137 
  • Caster Diameter φ(mm)
    65
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    5.6
  • Caster Specification
    Free Swivel
  • Features
    Has a 3-way leakage prevention structure, making it easy to mount a container to the truck. After mounting, fix the container with stopper fittings.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
W500×D400×H137
5.6
11 Day(s) or more
1,606,389 IDR

Part Number : S-2DG
Days to Ship 11 Day(s) or more
Standard Unit Price 1,606,389 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Load Platform Effective Dimensions(mm)
    W500×D400×H137
  • Caster Diameter φ(mm)
    65
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    5.6
  • Caster Specification
    Free Swivel
  • Features
    Has a 3-way leakage prevention structure, making it easy to mount a container to the truck. After mounting, fix the container with stopper fittings.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
W550×D390×H137 
5.8
11 Day(s) or more
1,633,056 IDR

Part Number : S-3DG
Days to Ship 11 Day(s) or more
Standard Unit Price 1,633,056 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Load Platform Effective Dimensions(mm)
    W550×D390×H137 
  • Caster Diameter φ(mm)
    65
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    5.8
  • Caster Specification
    Free Swivel
  • Features
    Has a 3-way leakage prevention structure, making it easy to mount a container to the truck. After mounting, fix the container with stopper fittings.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
W580×D400×H137 
5.9
11 Day(s) or more
1,670,000 IDR

Part Number : S-4DG
Days to Ship 11 Day(s) or more
Standard Unit Price 1,670,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Load Platform Effective Dimensions(mm)
    W580×D400×H137 
  • Caster Diameter φ(mm)
    65
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    5.9
  • Caster Specification
    Free Swivel
  • Features
    Has a 3-way leakage prevention structure, making it easy to mount a container to the truck. After mounting, fix the container with stopper fittings.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
W620×D430×H137
6
11 Day(s) or more
1,686,111 IDR

Part Number : S-5DG
Days to Ship 11 Day(s) or more
Standard Unit Price 1,686,111 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Load Platform Effective Dimensions(mm)
    W620×D430×H137
  • Caster Diameter φ(mm)
    65
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    6
  • Caster Specification
    Free Swivel
  • Features
    Has a 3-way leakage prevention structure, making it easy to mount a container to the truck. After mounting, fix the container with stopper fittings.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)