(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multipurpose Brush Set

Multipurpose Brush Set

Standard Unit Price:
60,425 IDR
Days to Ship :
22 Day(s) or more

[Features]
· Set of 3 disposable paint brushes with excellent cost performance.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
22 Day(s) or more
60,425 IDR

Part Number : 819094
Days to Ship 22 Day(s) or more
Standard Unit Price 60,425 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    35
  • Brush width(mm)
    30・50・70
  • JAN Code
    4957549350782

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)