(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Optional Stopper, for Telescopic Resin Trolley

Optional Stopper, for Telescopic Resin Trolley

Standard Unit Price:
2,002,411 IDR
Days to Ship :
11 Day(s) or more

Optional brake for telescopic trolley.
[Features]
·Ideal for transporting all types of containers, from small containers to large containers.
·Stackable and connectable type.
[Applications]
·Ideal for carrying luggage.

Basic Specifications

  • Product Type
    Dolly cart
  • Main body: option
    Option
  • Compatible Model
    Expandable plastic dolly
  • Mass(kg)
    1
  • Supplement
    Effective dimensions of mountable load-bearing platform: SCR type 503 mm or more, SC type 460 mm or more
  • Allowable Load(kg)
    100
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
11 Day(s) or more
2,002,411 IDR

Part Number : SC-OST
Days to Ship 11 Day(s) or more
Standard Unit Price 2,002,411 IDR

Specificationtitle

  • Product Type
    Dolly cart
  • Main body: option
    Option
  • Compatible Model
    Expandable plastic dolly
  • Mass(kg)
    1
  • Supplement
    Effective dimensions of mountable load-bearing platform: SCR type 503 mm or more, SC type 460 mm or more
  • Allowable Load(kg)
    100