(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Freely Rotating Dolly, Heavy Weight Type, with Handle Type

Freely Rotating Dolly, Heavy Weight Type, with Handle Type

Standard Unit Price:
16,803,628 IDR
Days to Ship :
11 Day(s) or more

Freely swiveling and rotating cart with incomparable ease of use that you'll understand when you try it.

[Features]
· RC-4TG can be mounted with an optional foot brake (can be retrofitted)

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1110
  • Width(mm)
    1110
  • Full height(mm)
    931
  • Loading Surface Height(mm)
    231
  • Caster Diameter φ(mm)
    130
  • Compatible Size(mm)
    Pallet Dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    31
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
11 Day(s) or more
16,803,628 IDR

Part Number : RC-4TG
Days to Ship 11 Day(s) or more
Standard Unit Price 16,803,628 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1110
  • Width(mm)
    1110
  • Full height(mm)
    931
  • Loading Surface Height(mm)
    231
  • Caster Diameter φ(mm)
    130
  • Compatible Size(mm)
    Pallet Dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    31
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product