(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Container Dolly

Stainless Steel Container Dolly

Standard Unit Price:
5,020,184 IDR-
Days to Ship :
11 Day(s) or more

The turning radius is 1/2 or below that of the conventional four-wheeled vehicle.

[Features]
· A quick turn system that enables quick changes in direction on the spot.
· Requires very little space for turnaround with five casters and can change direction smoothly even in a narrow space.

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Full height(mm)
    115
  • Caster Diameter φ(mm)
    75
  • Caster Bracket Material
    SUS304 Bracket
  • Wheel Material
    Nylon Urethane Wheels
  • Caster Specification
    Swivel 4 pcs (with Stopper 2 pcs)
  • Details of Main Body Material
    SUS304: #400 Finishing
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Length(mm)

Refine by

  • 536
  • 653
  • Clear
Width(mm)

Refine by

  • 367
  • 443
  • Clear
Compatible Model

Refine by

  • Sanko: 50B2TM, 50BTM, 23-3TM, P31B, P51B, 30BTM, 40BTM, 25AH, 50B, SEKISUI: PZ-0001, 0003
  • Sanko: 75B2TM, 75BTM, NS50A-2 with holes, Sekisui: BK-40H, Dainippon Ink: NC-23 without holes, NCS-46 without holes
  • Clear
Mass(kg)

Refine by

  • 5
  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
536
367
Sanko: 50B2TM, 50BTM, 23-3TM, P31B, P51B, 30BTM, 40BTM, 25AH, 50B, SEKISUI: PZ-0001, 0003
5
11 Day(s) or more
5,020,184 IDR

Part Number : SUC-50D
Days to Ship 11 Day(s) or more
Standard Unit Price 5,020,184 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Length(mm)
    536
  • Width(mm)
    367
  • Full height(mm)
    115
  • Caster Diameter φ(mm)
    75
  • Compatible Model
    Sanko: 50B2TM, 50BTM, 23-3TM, P31B, P51B, 30BTM, 40BTM, 25AH, 50B, SEKISUI: PZ-0001, 0003
  • Caster Bracket Material
    SUS304 Bracket
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    5
  • Caster Specification
    Swivel 4 pcs (with Stopper 2 pcs)
  • Details of Main Body Material
    SUS304: #400 Finishing
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
653
443
Sanko: 75B2TM, 75BTM, NS50A-2 with holes, Sekisui: BK-40H, Dainippon Ink: NC-23 without holes, NCS-46 without holes
6
11 Day(s) or more
5,521,271 IDR

Part Number : SUC-75D
Days to Ship 11 Day(s) or more
Standard Unit Price 5,521,271 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Length(mm)
    653
  • Width(mm)
    443
  • Full height(mm)
    115
  • Caster Diameter φ(mm)
    75
  • Compatible Model
    Sanko: 75B2TM, 75BTM, NS50A-2 with holes, Sekisui: BK-40H, Dainippon Ink: NC-23 without holes, NCS-46 without holes
  • Caster Bracket Material
    SUS304 Bracket
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    6
  • Caster Specification
    Swivel 4 pcs (with Stopper 2 pcs)
  • Details of Main Body Material
    SUS304: #400 Finishing
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)