(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tooling rack/wagon optional parts bench hook (steel base)

Tooling rack/wagon optional parts bench hook (steel base)

Standard Unit Price:
306,133 IDR
Days to Ship :
19 Day(s) or more

22.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch products)

Basic Specifications

  • Other
    Option
  • Compatible Model
    ● Tooling rack/tooling wagon 2012 model 22.5 pitch (cannot be mounted with the former type product with 19.5 pitch) ● Punching panel rack/louver panel rack 2010 model (cannot be mounted with the former type punching panel product prior to 2009 with 19.5 pitch or the former type louver panel with 39 pitch)
  • Allowable Load(kg)
    5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
306,133 IDR

Part Number : TL-PF2
Days to Ship 19 Day(s) or more
Standard Unit Price 306,133 IDR

Specificationtitle

  • Other
    Option
  • Compatible Model
    ● Tooling rack/tooling wagon 2012 model 22.5 pitch (cannot be mounted with the former type product with 19.5 pitch) ● Punching panel rack/louver panel rack 2010 model (cannot be mounted with the former type punching panel product prior to 2009 with 19.5 pitch or the former type louver panel with 39 pitch)
  • Allowable Load(kg)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)