(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Option for Wagon, Top Mat

Option for Wagon, Top Mat

Standard Unit Price:
1,137,778 IDR
Days to Ship :
19 Day(s) or more

For Top Panel Plate Type

Basic Specifications

  • Other
    Option
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Compatible Model
    Ace Wagon for Top Plate Dish Type
  • Width dimension(mm)
    718
  • Depth(mm)
    468
  • Locker Inner Dimensions(mm)
    2.0
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
1,137,778 IDR

Part Number : W-KRM
Days to Ship 19 Day(s) or more
Standard Unit Price 1,137,778 IDR

Specificationtitle

  • Other
    Option
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Compatible Model
    Ace Wagon for Top Plate Dish Type
  • Width dimension(mm)
    718
  • Depth(mm)
    468
  • Locker Inner Dimensions(mm)
    2.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)