(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Optional Punching Panel for New Pearl Wagons

Optional Punching Panel for New Pearl Wagons

Standard Unit Price:
1,715,556 IDR
Days to Ship :
19 Day(s) or more

[Features]
· A retrofit type (with bushing).
· Comes with mounting brackets and can be installed easily.
· Panel surface dimensions are the same as the standard type.

Basic Specifications

  • Frontage(mm)
    320
  • Height(mm)
    147
  • Other
    Option
  • Color Details
    Ivory
  • Compatible Model
    For New Pearl Wagon, with New Pearl Wagon perforation panel
  • Applicable Size
    For depth 400 mm type
  • Patent Registration
    No. 3766846
  • Note
    22.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). Panel surface dimensions are the same as standard types.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
1,715,556 IDR

Part Number : PMR-OPKNI
Days to Ship 19 Day(s) or more
Standard Unit Price 1,715,556 IDR

Specificationtitle

  • Frontage(mm)
    320
  • Height(mm)
    147
  • Other
    Option
  • Color Details
    Ivory
  • Compatible Model
    For New Pearl Wagon, with New Pearl Wagon perforation panel
  • Applicable Size
    For depth 400 mm type
  • Patent Registration
    No. 3766846
  • Note
    22.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). Panel surface dimensions are the same as standard types.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)