(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Optional Punching Panel for Special Wagon

Optional Punching Panel for Special Wagon

Standard Unit Price:
1,224,722 IDR-
Days to Ship :
19 Day(s) or more

Sakae Special Wagon boasting industry-leading robustness.

[Features]
· Up to 2 can be installed on both sides.

Basic Specifications

  • Other
    Option
  • Color Details
    Ivory
  • Uniform Load Resistance(kg)
    10
  • Depth(mm)
    438
  • Note
    It is possible to attach up to 2 plates on both sides. 22.5 pitch 2010 model (The hook for former 19.5 pitch, etc. cannot be attached).
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
Part Number
Compatible Model

Refine by

  • SPF-03I (PNI)/SPF-11I for special wagons (hooks for old type 19.5 pitch, etc. cannot be mounted)
  • SPF-02I (PNI) for special wagons (hooks for old type 19.5 pitch, etc. cannot be mounted)
  • Clear
Height Dimension(mm)

Refine by

  • 403
  • 673
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
SPF-02I (PNI) for special wagons (hooks for old type 19.5 pitch, etc. cannot be mounted)
403
19 Day(s) or more
1,224,722 IDR

Part Number : SPF-02OPNI
Days to Ship 19 Day(s) or more
Standard Unit Price 1,224,722 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Compatible Model
    SPF-02I (PNI) for special wagons (hooks for old type 19.5 pitch, etc. cannot be mounted)
  • Uniform Load Resistance(kg)
    10
  • Depth(mm)
    438
  • Height Dimension(mm)
    403
  • Note
    It is possible to attach up to 2 plates on both sides. 22.5 pitch 2010 model (The hook for former 19.5 pitch, etc. cannot be attached).
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
SPF-03I (PNI)/SPF-11I for special wagons (hooks for old type 19.5 pitch, etc. cannot be mounted)
673
19 Day(s) or more
1,435,556 IDR

Part Number : SPF-03OPNI
Days to Ship 19 Day(s) or more
Standard Unit Price 1,435,556 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Compatible Model
    SPF-03I (PNI)/SPF-11I for special wagons (hooks for old type 19.5 pitch, etc. cannot be mounted)
  • Uniform Load Resistance(kg)
    10
  • Depth(mm)
    438
  • Height Dimension(mm)
    673
  • Note
    It is possible to attach up to 2 plates on both sides. 22.5 pitch 2010 model (The hook for former 19.5 pitch, etc. cannot be attached).
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)