(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Wagon With Top Plate

Super Wagon With Top Plate

Standard Unit Price:
8,865,833 IDR-
Days to Ship :
11 Day(s) or more

An angle type wagon which can also be used as a worktable, auxiliary table, or simple worktable.
[Features]
· The main body casters come in 2 types: "4 wheel swivel", "2 wheel swivel and 2 wheel fixed" for the user to select based on application.
· The combination of 2 swivel casters and 2 fixed casters provides excellent forward motion, while the 4 swivel caster type has excellent swivel motion.
[Applications]
· Can be used as an auxiliary table in manufacturing plants or a table for shipping inspection or sorting in distribution warehouses.
· Can also be used as an auxiliary table.

Basic Specifications

  • Number of Steps(Level)
    3
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 750
  • 900
  • Clear
Depth(mm)

Refine by

  • 500
  • 600
  • Clear
Height(mm)

Refine by

  • 760
  • 900
  • Clear
Color Details

Refine by

  • Ivory
  • Sakae green
  • Clear
Top Panel Size(mm)

Refine by

  • 750×500×21
  • 900×600×21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
900
Sakae green
900×600×21
11 Day(s) or more
12,428,738 IDR

Part Number : EKR-200T
Days to Ship 11 Day(s) or more
Standard Unit Price 12,428,738 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    900×600×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    100⌀ Rubber Wheels, 2 Swivel/2 Fixed
  • Shelf Size(mm)
    W750×D500
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. "Strut butt-weld method". It is ideal as an auxiliary work table of 900 mm height.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
1 unit
900
600
900
Ivory
900×600×21
11 Day(s) or more
12,428,738 IDR

Part Number : EKR-200TI
Days to Ship 11 Day(s) or more
Standard Unit Price 12,428,738 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Top Panel Size(mm)
    900×600×21
  • Top Panel Color
    Ivory
  • Top Plate Material
    Polyester top board
  • Caster
    100⌀ Rubber Wheels, 2 Swivel/2 Fixed
  • Shelf Size(mm)
    W750×D500
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. "Strut butt-weld method". It is ideal as an auxiliary work table of 900 mm height.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
1 unit
900
600
900
Sakae green
900×600×21
11 Day(s) or more
12,554,817 IDR

Part Number : EKR-200TJ
Days to Ship 11 Day(s) or more
Standard Unit Price 12,554,817 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    900×600×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    100φ Rubber Wheels 4 Wheels Swivel
  • Shelf Size(mm)
    W750×D500
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. "Strut butt-weld method". It is ideal as an auxiliary work table of 900 mm height.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
1 unit
900
600
760
Sakae green
900×600×21
11 Day(s) or more
11,082,500 IDR

Part Number : EKR-207T
Days to Ship 11 Day(s) or more
Standard Unit Price 11,082,500 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    760
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    900×600×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    75⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Shelf Size(mm)
    W750×D500
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    27
1 unit
900
600
760
Ivory
900×600×21
11 Day(s) or more
11,082,500 IDR

Part Number : EKR-207TI
Days to Ship 11 Day(s) or more
Standard Unit Price 11,082,500 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    760
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Top Panel Size(mm)
    900×600×21
  • Top Panel Color
    Ivory
  • Top Plate Material
    Polyester top board
  • Caster
    75⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Shelf Size(mm)
    W750×D500
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    27
1 unit
900
600
760
Sakae green
900×600×21
11 Day(s) or more
11,546,752 IDR

Part Number : EKR-207TJ
Days to Ship 11 Day(s) or more
Standard Unit Price 11,546,752 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    760
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    900×600×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    75⌀ Rubber Wheels (4 Wheels Swivel)
  • Shelf Size(mm)
    W750×D500
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    27
1 unit
750
500
900
Sakae green
750×500×21
11 Day(s) or more
8,865,833 IDR

Part Number : EMR-150T
Days to Ship 11 Day(s) or more
Standard Unit Price 8,865,833 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    75⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    150
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. "Strut butt-weld method". It is ideal as an auxiliary work table of 900 mm height.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    21
1 unit
750
500
900
Ivory
750×500×21
11 Day(s) or more
8,865,833 IDR

Part Number : EMR-150TI
Days to Ship 11 Day(s) or more
Standard Unit Price 8,865,833 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Ivory
  • Top Plate Material
    Polyester top board
  • Caster
    75⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    150
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. "Strut butt-weld method". It is ideal as an auxiliary work table of 900 mm height.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    21
1 unit
750
500
900
Sakae green
750×500×21
11 Day(s) or more
9,042,222 IDR

Part Number : EMR-150TJ
Days to Ship 11 Day(s) or more
Standard Unit Price 9,042,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    75⌀ Rubber Wheels (4 Wheels Swivel)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    150
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. "Strut butt-weld method". It is ideal as an auxiliary work table of 900 mm height.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    21
1 unit
750
500
760
Sakae green
750×500×21
11 Day(s) or more
8,865,833 IDR

Part Number : EMR-157T
Days to Ship 11 Day(s) or more
Standard Unit Price 8,865,833 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    760
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    75⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    150
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    20
1 unit
750
500
760
Ivory
750×500×21
11 Day(s) or more
8,865,833 IDR

Part Number : EMR-157TI
Days to Ship 11 Day(s) or more
Standard Unit Price 8,865,833 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    760
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Ivory
  • Top Plate Material
    Polyester top board
  • Caster
    75⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    150
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    20
1 unit
750
500
760
Sakae green
750×500×21
11 Day(s) or more
9,042,222 IDR

Part Number : EMR-157TJ
Days to Ship 11 Day(s) or more
Standard Unit Price 9,042,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    760
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    75⌀ Rubber Wheels (4 Wheels Swivel)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    150
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)