(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SSW Option Slide Shelf

SSW Option Slide Shelf

Standard Unit Price:
3,500,000 IDR-
Days to Ship :
11 Day(s) or more

Slide shelf for Super Special cart.
[Features]
·An optional slide shelf for W 600 × D 400 (MAS-1SET) is also available.
·Cannot be installed on height-adjustable types. (there is a risk of falling)
[Applications]
·Optional slide shelf set for Super Special cart.

Basic Specifications

  • Other
    Option
  • Color Details
    Sakae green
  • Compatible Model
    Super Special Wagon, Sliding Rack Type
Part Number
Applicable Size

Refine by

  • For W 750 x D 500
  • For W 900 x D 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
For W 900 x D 600
11 Day(s) or more
4,146,944 IDR

Part Number : GNS-1SET
Days to Ship 11 Day(s) or more
Standard Unit Price 4,146,944 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Applicable Size
    For W 900 x D 600
  • Compatible Model
    Super Special Wagon, Sliding Rack Type
For W 750 x D 500
11 Day(s) or more
3,500,000 IDR

Part Number : KAS-1SET
Days to Ship 11 Day(s) or more
Standard Unit Price 3,500,000 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Applicable Size
    For W 750 x D 500
  • Compatible Model
    Super Special Wagon, Sliding Rack Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)