(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Helmet (Baseball Cap Type) No.140

Helmet (Baseball Cap Type) No.140

Standard Unit Price:
289,680 IDR-
Days to Ship :
16 Day(s) or more

Includes a G type headband to prevent the helmet from moving forwards and backwards. Anti-static processing resists adherence of dust.

Basic Specifications

  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
Shock-absorbing liner (KP)

Refine by

  • Yes
  • None
  • Clear
Details Type

Refine by

  • G Type Interior (standard)
  • G Type Interior (standard) + Styrol Liner
  • OT Type Interior
  • OT Type Interior + Styrol Liner
  • Clear
Color Details

Refine by

  • Navy Blue
  • Royal Blue
  • Clear
JAN Code

Refine by

  • 4962087100713
  • 4962087100720
  • 4962087100928
  • 4962087101390
  • 4962087102991
  • 4962087103684
  • 4962087104100
  • 4962087104254
  • 4962087104285
  • 4962087105695
  • 4962087105893
  • 4962087107859
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
None
G Type Interior (standard)
Royal Blue
4962087101390
16 Day(s) or more
289,680 IDR

Part Number : NO140-8
Days to Ship 16 Day(s) or more
Standard Unit Price 289,680 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    G Type Interior (standard)
  • Color Details
    Royal Blue
  • JAN Code
    4962087101390
  • Mass(g)
    Approximately 344
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
G Type Interior (standard)
Navy Blue
4962087100928
16 Day(s) or more
289,680 IDR

Part Number : NO140-11
Days to Ship 16 Day(s) or more
Standard Unit Price 289,680 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    G Type Interior (standard)
  • Color Details
    Navy Blue
  • JAN Code
    4962087100928
  • Mass(g)
    Approximately 344
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
White
None
OT Type Interior
-
4962087103684
16 Day(s) or more
316,457 IDR

Part Number : NO140-OT-1
Days to Ship 16 Day(s) or more
Standard Unit Price 316,457 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior
  • Color Details
    -
  • JAN Code
    4962087103684
  • Mass(g)
    Approximately 360
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
-
None
OT Type Interior
-
4962087104285
16 Day(s) or more
316,457 IDR

Part Number : NO140-OT-2
Days to Ship 16 Day(s) or more
Standard Unit Price 316,457 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior
  • Color Details
    -
  • JAN Code
    4962087104285
  • Mass(g)
    Approximately 360
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
OT Type Interior
Royal Blue
4962087104254
16 Day(s) or more
316,457 IDR

Part Number : NO140-OT-8
Days to Ship 16 Day(s) or more
Standard Unit Price 316,457 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior
  • Color Details
    Royal Blue
  • JAN Code
    4962087104254
  • Mass(g)
    Approximately 360
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
OT Type Interior
Navy Blue
4962087104100
16 Day(s) or more
316,457 IDR

Part Number : NO140-OT-11
Days to Ship 16 Day(s) or more
Standard Unit Price 316,457 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior
  • Color Details
    Navy Blue
  • JAN Code
    4962087104100
  • Mass(g)
    Approximately 360
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
-
Yes
G Type Interior (standard) + Styrol Liner
-
4962087100713
16 Day(s) or more
324,709 IDR

Part Number : NO140F-2
Days to Ship 16 Day(s) or more
Standard Unit Price 324,709 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    -
  • JAN Code
    4962087100713
  • Mass(g)
    Approximately 367
  • Specifications
    3-roles-in-one: protection from flying or falling objects + injury from falls + electricity.
1 pc.
Blue
Yes
G Type Interior (standard) + Styrol Liner
Royal Blue
4962087100720
16 Day(s) or more
324,709 IDR

Part Number : NO140F-8
Days to Ship 16 Day(s) or more
Standard Unit Price 324,709 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Royal Blue
  • JAN Code
    4962087100720
  • Mass(g)
    Approximately 367
  • Specifications
    3-roles-in-one: protection from flying or falling objects + injury from falls + electricity.
1 pc.
Blue
Yes
G Type Interior (standard) + Styrol Liner
Navy Blue
4962087102991
16 Day(s) or more
324,709 IDR

Part Number : NO140F-11
Days to Ship 16 Day(s) or more
Standard Unit Price 324,709 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Navy Blue
  • JAN Code
    4962087102991
  • Mass(g)
    Approximately 367
  • Specifications
    3-roles-in-one: protection from flying or falling objects + injury from falls + electricity.
1 pc.
-
Yes
OT Type Interior + Styrol Liner
-
4962087105695
16 Day(s) or more
351,941 IDR

Part Number : NO140F-OT-2
Days to Ship 16 Day(s) or more
Standard Unit Price 351,941 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    -
  • JAN Code
    4962087105695
  • Mass(g)
    Approximately 383
  • Specifications
    3-roles-in-one: protection from flying or falling objects + injury from falls + electricity.
1 pc.
Blue
Yes
OT Type Interior + Styrol Liner
Royal Blue
4962087105893
16 Day(s) or more
351,941 IDR

Part Number : NO140F-OT-8
Days to Ship 16 Day(s) or more
Standard Unit Price 351,941 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Royal Blue
  • JAN Code
    4962087105893
  • Mass(g)
    Approximately 383
  • Specifications
    3-roles-in-one: protection from flying or falling objects + injury from falls + electricity.
1 pc.
Blue
Yes
OT Type Interior + Styrol Liner
Navy Blue
4962087107859
16 Day(s) or more
351,941 IDR

Part Number : NO140F-OT-11
Days to Ship 16 Day(s) or more
Standard Unit Price 351,941 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    45
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Navy Blue
  • JAN Code
    4962087107859
  • Mass(g)
    Approximately 383
  • Specifications
    3-roles-in-one: protection from flying or falling objects + injury from falls + electricity.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)