(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Helmet (American Type) No.300

Helmet (American Type) No.300

Standard Unit Price:
331,500 IDR-
Days to Ship :
16 Day(s) or more

This popular and best-selling helmet is lightweight and covers the head well for outstanding stability. Anti-static processing resists adherence of dust.

Basic Specifications

  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Dark Green
  • Blue
  • White
  • Red
  • Other
  • Black
  • Orange
  • Clear
Shock-absorbing liner (KP)

Refine by

  • Yes
  • None
  • Clear
Details Type

Refine by

  • G Type Interior (standard) + Styrol Liner
  • G Type Interior Set (standard)
  • OT Type Interior
  • OT Type Interior + Styrol Liner
  • Clear
Color Details

Refine by

  • Black
  • Dark green
  • Light Blue
  • Light Yellow
  • Navy Blue
  • Orange
  • Pink
  • Red
  • Royal Blue
  • White
  • Clear
JAN Code

Refine by

  • 4962087100478
  • 4962087100485
  • 4962087100522
  • 4962087100539
  • 4962087100768
  • 4962087100881
  • 4962087100904
  • 4962087101079
  • 4962087101475
  • 4962087101659
  • 4962087101703
  • 4962087102342
  • 4962087102359
  • 4962087102397
  • 4962087102618
  • 4962087103189
  • 4962087103875
  • 4962087103936
  • 4962087103950
  • 4962087103967
  • 4962087103974
  • 4962087103981
  • 4962087104056
  • 4962087104292
  • 4962087104315
  • 4962087104322
  • 4962087104612
  • 4962087105558
  • 4962087105664
  • 4962087105817
  • 4962087107996
  • 4962087109778
  • 4962087109846
  • 4962087109914
  • 4962087109952
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
None
G Type Interior Set (standard)
White
4962087100478
27 Day(s) or more
331,500 IDR

Part Number : NO300-1
Days to Ship 27 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    White
  • JAN Code
    4962087100478
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
-
None
G Type Interior Set (standard)
Light Yellow
4962087100485
16 Day(s) or more
331,500 IDR

Part Number : NO300-5
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Light Yellow
  • JAN Code
    4962087100485
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
G Type Interior Set (standard)
Royal Blue
4962087100539
16 Day(s) or more
331,500 IDR

Part Number : NO300-8
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Royal Blue
  • JAN Code
    4962087100539
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Orange
None
G Type Interior Set (standard)
Orange
4962087100768
16 Day(s) or more
331,500 IDR

Part Number : NO300-9
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Orange
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Orange
  • JAN Code
    4962087100768
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Red
None
G Type Interior Set (standard)
Red
4962087109778
16 Day(s) or more
331,500 IDR

Part Number : NO300-10
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Red
  • JAN Code
    4962087109778
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
G Type Interior Set (standard)
Light Blue
4962087100522
16 Day(s) or more
331,500 IDR

Part Number : NO300-12
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Light Blue
  • JAN Code
    4962087100522
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Other
None
G Type Interior Set (standard)
Pink
4962087101079
16 Day(s) or more
331,500 IDR

Part Number : NO300-15
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Other
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Pink
  • JAN Code
    4962087101079
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Black
None
G Type Interior Set (standard)
Black
4962087101659
16 Day(s) or more
331,500 IDR

Part Number : NO300-16
Days to Ship 16 Day(s) or more
Standard Unit Price 331,500 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior Set (standard)
  • Color Details
    Black
  • JAN Code
    4962087101659
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
-
None
OT Type Interior
Light Yellow
4962087103950
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-5
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Light Yellow
  • JAN Code
    4962087103950
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
OT Type Interior
Royal Blue
4962087103967
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-8
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Royal Blue
  • JAN Code
    4962087103967
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Orange
None
OT Type Interior
Orange
4962087107996
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-9
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Orange
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Orange
  • JAN Code
    4962087107996
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Red
None
OT Type Interior
Red
4962087109914
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-10
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Red
  • JAN Code
    4962087109914
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
OT Type Interior
Navy Blue
4962087103974
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-11
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Navy Blue
  • JAN Code
    4962087103974
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Blue
None
OT Type Interior
Light Blue
4962087105817
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-12
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Light Blue
  • JAN Code
    4962087105817
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Dark Green
None
OT Type Interior
Dark green
4962087104612
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-13
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Dark Green
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Dark green
  • JAN Code
    4962087104612
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Other
None
OT Type Interior
Pink
4962087104056
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-15
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Other
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Pink
  • JAN Code
    4962087104056
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
Black
None
OT Type Interior
Black
4962087103981
16 Day(s) or more
353,468 IDR

Part Number : NO300-OT-16
Days to Ship 16 Day(s) or more
Standard Unit Price 353,468 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior
  • Color Details
    Black
  • JAN Code
    4962087103981
  • Mass(g)
    372
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity
1 pc.
-
Yes
G Type Interior (standard) + Styrol Liner
Light Yellow
4962087100881
16 Day(s) or more
365,374 IDR

Part Number : NO300F-5
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Light Yellow
  • JAN Code
    4962087100881
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Blue
Yes
G Type Interior (standard) + Styrol Liner
Royal Blue
4962087102342
16 Day(s) or more
365,374 IDR

Part Number : NO300F-8
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Royal Blue
  • JAN Code
    4962087102342
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Orange
Yes
G Type Interior (standard) + Styrol Liner
Orange
4962087102618
16 Day(s) or more
365,374 IDR

Part Number : NO300F-9
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Orange
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Orange
  • JAN Code
    4962087102618
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Red
Yes
G Type Interior (standard) + Styrol Liner
Red
4962087109846
16 Day(s) or more
365,374 IDR

Part Number : NO300F-10
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Red
  • JAN Code
    4962087109846
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Blue
Yes
G Type Interior (standard) + Styrol Liner
Navy Blue
4962087102359
16 Day(s) or more
365,374 IDR

Part Number : NO300F-11
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Navy Blue
  • JAN Code
    4962087102359
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Blue
Yes
G Type Interior (standard) + Styrol Liner
Light Blue
4962087102397
16 Day(s) or more
365,374 IDR

Part Number : NO300F-12
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Light Blue
  • JAN Code
    4962087102397
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Dark Green
Yes
G Type Interior (standard) + Styrol Liner
Dark green
4962087101475
16 Day(s) or more
365,374 IDR

Part Number : NO300F-13
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Dark Green
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Dark green
  • JAN Code
    4962087101475
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Other
Yes
G Type Interior (standard) + Styrol Liner
Pink
4962087103189
16 Day(s) or more
365,374 IDR

Part Number : NO300F-15
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Other
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Pink
  • JAN Code
    4962087103189
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Black
Yes
G Type Interior (standard) + Styrol Liner
Black
4962087101703
16 Day(s) or more
365,374 IDR

Part Number : NO300F-16
Days to Ship 16 Day(s) or more
Standard Unit Price 365,374 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    G Type Interior (standard) + Styrol Liner
  • Color Details
    Black
  • JAN Code
    4962087101703
  • Mass(g)
    380
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
-
Yes
OT Type Interior + Styrol Liner
Light Yellow
4962087103936
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-5
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Light Yellow
  • JAN Code
    4962087103936
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Blue
Yes
OT Type Interior + Styrol Liner
Royal Blue
4962087100904
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-8
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Royal Blue
  • JAN Code
    4962087100904
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Orange
Yes
OT Type Interior + Styrol Liner
Orange
4962087105558
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-9
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Orange
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Orange
  • JAN Code
    4962087105558
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Red
Yes
OT Type Interior + Styrol Liner
Red
4962087109952
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-10
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Red
  • JAN Code
    4962087109952
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Blue
Yes
OT Type Interior + Styrol Liner
Navy Blue
4962087104322
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-11
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Navy Blue
  • JAN Code
    4962087104322
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Blue
Yes
OT Type Interior + Styrol Liner
Light Blue
4962087104292
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-12
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Light Blue
  • JAN Code
    4962087104292
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Dark Green
Yes
OT Type Interior + Styrol Liner
Dark green
4962087105664
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-13
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Dark Green
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Dark green
  • JAN Code
    4962087105664
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Other
Yes
OT Type Interior + Styrol Liner
Pink
4962087104315
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-15
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Other
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Pink
  • JAN Code
    4962087104315
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity
1 pc.
Black
Yes
OT Type Interior + Styrol Liner
Black
4962087103875
16 Day(s) or more
414,833 IDR

Part Number : NO300F-OT-16
Days to Ship 16 Day(s) or more
Standard Unit Price 414,833 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    OT Type Interior + Styrol Liner
  • Color Details
    Black
  • JAN Code
    4962087103875
  • Mass(g)
    396
  • Specifications
    3-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls + Electricity

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)