(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Thermo-Hygrometer (Part Numbers)

Analog Thermo-Hygrometer

[Features]
· 25 cm diameter large character board with a simple and functional design.
· Long selling item.
[Applications]
· For indoor temperature and humidity control.

PDF

Part Number

Configured Part Number is shown.

TH-300

 
Part Number
TH-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,058,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -30~50 Drip-proof and Waterproof function None
Measured humidity range(%RH) 20~100 Width(mm) 285 Depth(mm) 35
Height(mm) 285 Trusco Code 368-9328 Mass(g) 730
Features 25 cm diameter large character board with a simple and functional design. Long time selling product. Measurement items Temperature, Humidity

Please check the type/dimensions/specifications of the part TH-300 in the Analog Thermo-Hygrometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)