(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pigskin Gloves, Back Knitted Hook & Loop Fastener AG-508

Pigskin Gloves, Back Knitted Hook & Loop Fastener AG-508

Standard Unit Price:
138,597 IDR
Days to Ship :
20 Day(s) or more

Leather gloves that achieve high fit and functionality.
[Features]
・ With back of hands mesh / hook-and-loop tape
・ Just fit size with excellent breathability, flexible and less tiring, and can be used for a wide range of purposes
・ It achieves high fit and functionality with carefully selected materials and handprints that pursue a comfortable fit
・ Leather gloves that fit your hands the more you use them
[Application]
・ Can be used during construction, civil engineering work, heavy machinery operation, metal processing, etc.
・ Ideal for a wide range of applications such as metalworking, do-it-yourself, gardening, sports, leisure and outdoor camping

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Made of Pigskin
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
20 Day(s) or more
138,597 IDR

Part Number : R4041429630
Days to Ship 20 Day(s) or more
Standard Unit Price 138,597 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Made of Pigskin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)