(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Loctite "Silicone Sealant 5900" (High Displacement Instant Seal)

Loctite "Silicone Sealant 5900" (High Displacement Instant Seal)

Standard Unit Price:
1,597,385 IDR
Days to Ship :
Quote

[Features]
· It is a deoxime type silicone sealant.
· Excellent heat resistance, suitable for high temperature use.
[Applications]
· As a gasket seal around engines.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Black
  • Trusco Code
    377-7618
  • Mass(g)
    450
  • Features
    It is a deoxime type silicone sealant. Excellent heat resistance, suitable for high temperature use.
  • Application
    As a gasket seal around engines.
  • Operating Temperature Range
    -55~230℃
  • Viscosity
    Paste (Thixo​)
  • Material
    Silicone
  • Amount Of Content
    1 pc (300 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (300 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (300 ml)
Quote
1,597,385 IDR

Part Number : 5900-300
Days to Ship Quote
Standard Unit Price 1,597,385 IDR
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Trusco Code
    377-7618
  • Mass(g)
    450
  • Features
    It is a deoxime type silicone sealant. Excellent heat resistance, suitable for high temperature use.
  • Application
    As a gasket seal around engines.
  • Operating Temperature Range
    -55~230℃
  • Viscosity
    Paste (Thixo​)
  • Material
    Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)