(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Liquid Absorption Material, Chemical Sorbent, Folded Type

3M Liquid Absorption Material, Chemical Sorbent, Folded Type

Standard Unit Price:
4,241,539 IDR
Days to Ship :
12 Day(s)

[Features]
· Liquid absorbent material employing a polyolefin-based nonwoven fabric featuring excellent chemical resistance.
· Folded type obtained by quadruple-folding an absorbent material 48 cm in width into a box.
· This absorbent material can be used with various liquids, including liquid chemicals such as acids and bases, oils and organic solvents.
[Applications]
· For oil, water, acids and alkali substances.

Basic Specifications

  • Product Type
    Absorbent Materials (For chemicals)
  • Application
    For Oils, Water, Acids and Alkalines
  • Thickness(mm)
    12.6
  • Width(mm)
    127
  • Length(m)
    15.2
  • Oil Absorbency(L / Winding)
    38
  • Trusco Code
    298-5560
  • Features
    Polyolefin-based non-woven fabric liquid absorbing material with excellent chemical resistance.
  • Specifications
    Folded Type
  • Material
    Polypropylene (PP)/Polyester/Surfactant
  • Mass(g/box)
    1600
  • Amount Of Content
    1 Box (1 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (1 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 Rolls)
12 Day(s)
4,241,539 IDR

Part Number : C-FL550DD
Days to Ship 12 Day(s)
Standard Unit Price 4,241,539 IDR
Quantity 1 Box (1 Rolls)

Specificationtitle

  • Product Type
    Absorbent Materials (For chemicals)
  • Application
    For Oils, Water, Acids and Alkalines
  • Thickness(mm)
    12.6
  • Width(mm)
    127
  • Length(m)
    15.2
  • Oil Absorbency(L / Winding)
    38
  • Trusco Code
    298-5560
  • Features
    Polyolefin-based non-woven fabric liquid absorbing material with excellent chemical resistance.
  • Specifications
    Folded Type
  • Material
    Polypropylene (PP)/Polyester/Surfactant
  • Mass(g/box)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)