(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jet Heater BRITE HRS330

Jet Heater BRITE HRS330

Standard Unit Price:
53,144,616 IDR
Days to Ship :
45 Day(s)

Basic Specifications

  • Product Type
    Heater / Stove
  • Type
    Infrared Oil
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    95/115
  • Tank Capacity(L)
    40
  • Heating Standard (Concrete)
    132 Tatami Mats (219 m²)
  • Heating Guidelines (Wooden)
    96 Tatami Mat (159 m²)
  • Heat Output(kW/h)
    28.1~38.8
  • Fuel Consumption(L/h)
    4.0~2.9
  • Mass(g)
    57000
  • Features
    Combustion and air amount are adjustable to five levels.
  • Specification / Body Dimensions (Width x Depth x Height)(mm)
    1143X514X971
  • Specification/ Combustion Duration(h)
    10-13
  • Specification/ Combustion System
    High Pressure Spray Method
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
45 Day(s)
53,144,616 IDR

Part Number : HRS330
Days to Ship 45 Day(s)
Standard Unit Price 53,144,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Heater / Stove
  • Type
    Infrared Oil
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    95/115
  • Tank Capacity(L)
    40
  • Heating Standard (Concrete)
    132 Tatami Mats (219 m²)
  • Heating Guidelines (Wooden)
    96 Tatami Mat (159 m²)
  • Heat Output(kW/h)
    28.1~38.8
  • Fuel Consumption(L/h)
    4.0~2.9
  • Mass(g)
    57000
  • Features
    Combustion and air amount are adjustable to five levels.
  • Specification / Body Dimensions (Width x Depth x Height)(mm)
    1143X514X971
  • Specification/ Combustion Duration(h)
    10-13
  • Specification/ Combustion System
    High Pressure Spray Method

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Combustion/air level can be adjusted in 5 stages.

Specification

●Heat Output(kW/h):28.1 to 38.8
●Fuel Consumption(L/h):4.0 to 2.9
●Power Supply: Single Phase 100V
●Combustion Duration: 10 to 13h
●Electricity Consumption(50/60Hz): 95/115W
●Combustion Method: High Pressure Spray Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)