(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Air Tool Oil

Air Tool Oil

Standard Unit Price:
200,308 IDR
Days to Ship :
12 Day(s)

[Features]
· An oil dedicated for air tools, in which various additives are combined with a quality base oil.
· Special-purpose additive optimal for air tools is mixed in.
[Applications]
· For lubricating pneumatic tools such as air tackers, air screwdrivers, air riveters, etc.
· For the lubrication of oil cups for strainers.

Basic Specifications

  • Product Type
    Lubricant
  • Viscosity
    ISO VG32
  • Color
    Light Yellow
  • Main body: option
    Main Body
  • Trusco Code
    390-9883
  • Mass(g)
    975
  • Features
    An oil dedicated for air tools, in which various additives are combined with a quality base oil. Special-purpose additive optimal for air tools are mixed.
  • Application
    For lubricating pneumatic tools such as air tackers, air screwdrivers, air riveters, etc. For lubricating oil cups of strainers.
  • Main Ingredient
    Lubrication base oil
  • Accessory
    Injection nozzle
  • Amount Of Content
    1 pc (1 L)
Part Number
Amount Of Content

Refine by

  • 1 pc (1 L)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (1 L)
12 Day(s)
200,308 IDR

Part Number : TO-AI-N
Days to Ship 12 Day(s)
Standard Unit Price 200,308 IDR
Quantity 1 pc (1 L)

Specificationtitle

  • Product Type
    Lubricant
  • Viscosity
    ISO VG32
  • Color
    Light Yellow
  • Main body: option
    Main Body
  • Trusco Code
    390-9883
  • Mass(g)
    975
  • Features
    An oil dedicated for air tools, in which various additives are combined with a quality base oil. Special-purpose additive optimal for air tools are mixed.
  • Application
    For lubricating pneumatic tools such as air tackers, air screwdrivers, air riveters, etc. For lubricating oil cups of strainers.
  • Main Ingredient
    Lubrication base oil
  • Accessory
    Injection nozzle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)