(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Foldable Type Torx Wrench (7-piece Type / Knife Type)

Foldable Type Torx Wrench (7-piece Type / Knife Type)

Standard Unit Price:
420,934 IDR
Days to Ship :
8 Day(s)

[Features]
· Can be used for 7 sizes ranging from T10 to T40.
· Lightweight, easy to grip resin body.
[Applications]
· General purpose tool

Basic Specifications

  • Type (Shape)
    Knife-shaped
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    124
  • Trusco Code
    383-7599
  • Mass(g)
    210
  • Features
    Can be used for 7 sizes ranging from T10 to T40. Has a light and easy-to-grip resin body.
  • Set Content
    T10、T15、T20、T25、T27、T30、T40
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
420,934 IDR

Part Number : HLT7
Days to Ship 8 Day(s)
Standard Unit Price 420,934 IDR

Specificationtitle

  • Type (Shape)
    Knife-shaped
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    124
  • Trusco Code
    383-7599
  • Mass(g)
    210
  • Features
    Can be used for 7 sizes ranging from T10 to T40. Has a light and easy-to-grip resin body.
  • Set Content
    T10、T15、T20、T25、T27、T30、T40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)