(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steel Wool (Industrial Use Pound Roll)

Click this image to zoom it.

Move the mouse over the image to zoom

Steel Wool (Industrial Use Pound Roll)

Standard Unit Price:
241,385 IDR
Days to Ship :
Quote

Great value pack with extra quantity.
[Features]
·Keeps cooking utensils and countertops neat and clean.
[Application]
·Pound rolls can also be used as filtration material, cushioning material, soundproofing material, friction material, shielding material, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Wool
  • Color
    Silver
  • Detailing Type
    Bon Star
  • Finishing Equivalent Count(#)
    0 (extra fine)
  • Fiber Core Diameter(mm)
    0.025
  • Package Size Longitudinal(mm)
    75
  • Package Size Side(mm)
    390
  • Package Size Thickness(mm)
    110
  • Material
    Iron
  • Mass(g)
    450
  • Features
    Manufactured without using oil, so it can also be used with cleaning agents and industrial oils.

Details
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
Quote
241,385 IDR

Part Number : B-201
Days to Ship Quote
Standard Unit Price 241,385 IDR

Specificationtitle

  • Product Model
    Wool
  • Color
    Silver
  • Detailing Type
    Bon Star
  • Finishing Equivalent Count(#)
    0 (extra fine)
  • Fiber Core Diameter(mm)
    0.025
  • Package Size Longitudinal(mm)
    75
  • Package Size Side(mm)
    390
  • Package Size Thickness(mm)
    110
  • Material
    Iron
  • Mass(g)
    450
  • Features
    Manufactured without using oil, so it can also be used with cleaning agents and industrial oils.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it was produced without using oil,can be used in combination with detergent and industrial oil.

Specification

●SPQ(piece):25

Materials

●Iron

Warning

●Since bonther and sunrise go rusty once containing water moisture, please discard immediately after use.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)