(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Light, Rechargeable Super LED Light

Portable Light, Rechargeable Super LED Light

Standard Unit Price:
2,419,385 IDR
Days to Ship :
1 Day(s)

Rainproof type. For camping, car maintenance, disasters, etc.

Basic Specifications

  • Output (W)
    5
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Rainproof
  • Maximum Lighting Time (h)
    50min
  • Power Supply
    Special
  • Total Length(mm)
    6500
  • Size(mm)
    180
  • Overall Length(mm)
    75
  • Outer Diameter(mm)
    20
  • Illumination (at a distance of 1 m)
    1880
  • Mass(g)
    46
  • Material
    Main Body: Aluminum
  • Accessories
    Strap / Belt Pouch / AA Alkaline Batteries (3)
  • Illumination Angle
    Diffusion type
  • Recharging power supply(V)
    AC100/DC5
  • Charging Time(Hours)
    3
  • Precautions
    Light bulb cannot be replaced. Never look straight into the LED.
  • Feature 1
    Ultra-high brightness super LED 5 W is used. Possible to read a newspaper from 45 m away.
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
2,419,385 IDR

Part Number : SL-5WCH-SLIM
Days to Ship 1 Day(s)
Standard Unit Price 2,419,385 IDR
Quantity 1 pc.

Specificationtitle

  • Output (W)
    5
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Rainproof
  • Maximum Lighting Time (h)
    50min
  • Power Supply
    Special
  • Total Length(mm)
    6500
  • Size(mm)
    180
  • Overall Length(mm)
    75
  • Outer Diameter(mm)
    20
  • Illumination (at a distance of 1 m)
    1880
  • Mass(g)
    46
  • Material
    Main Body: Aluminum
  • Accessories
    Strap / Belt Pouch / AA Alkaline Batteries (3)
  • Illumination Angle
    Diffusion type
  • Recharging power supply(V)
    AC100/DC5
  • Charging Time(Hours)
    3
  • Precautions
    Light bulb cannot be replaced. Never look straight into the LED.
  • Feature 1
    Ultra-high brightness super LED 5 W is used. Possible to read a newspaper from 45 m away.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rainproof type.
●Super high luminosity Super LED 5W is used.

Specification

●Total Luminous Flux(lm):180
●Outer Diameter x Total Length(mm):20 x 75
●SPQ(piece):10
●Power Supply: Lithium Ion Rechargeable Battery(accessory)
●Charging Time: 3 Hours
●Max Lighting Time: Approx. 50 minutes

Materials

●Main Body: Aluminium

Accessories

●Strap 
●Belts Pouch 
●Charger

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)