(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Slate Pencils【50 Pieces Per Package】 (Part Numbers)

Flat Slate Pencils

[Features]
· As the name implies, this general market product is used for applying inscription-like flat machining of straight lines such as on rulers.
· Thickness and width are all standard, the only difference is shipping size and length.

Part Number

Configured Part Number is shown.

6

Part Number
6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

219,518 IDR

50 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape Flat Thickness(mm) 5
Width(mm) 13 Length(mm) 80 Features As the name indicates, it has been flattened, and it is a popular item commonly used for drawing straight lines with a ruler. Our products have a unified standard for thickness and width and different lengths than the export size, and we are proud of our ability to provide better service anywhere due to our abundant stock.
Quantity 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)