(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1/4" Square Slate Pencil【50 Pieces Per Package】 (Part Numbers)

1/4" Square Slate Pencil

[Features]
· Unfiltered stone brushes are so thin they feel insubstantial and encased in high quality material so they are durable enough to be left in your pocket without breaking and can be used in unique ways.
· It writes well / is hard to break / does not slip when used / has few impurities / and has a very beautiful look.

Part Number

Configured Part Number is shown.

220

Part Number
220
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

212,222 IDR

50 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape 2 Arcmin Thickness(mm) 6.4
Width(mm) 6.4 Length(mm) 80 Features Double-cut slate pencils feel thin and weak - Used for special purposes as the surrounding material is robust and will not break even when inserted in a pocket.
Quantity 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)