(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Hole Saw Metacore (Part Numbers)

Carbide Hole Saw Metacore

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Carbide hole saw standard type.
· Using a step center drill helps alleviate impact during center drill through cutting.
· "10 mm/13 mm chuck dual type shank" can be used for any chuck diameter. Cannot be used in drilling machines.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCS-14
MCS-15
MCS-16
MCS-18
MCS-19
MCS-20
MCS-21
MCS-22
MCS-23
MCS-24
MCS-25
MCS-26
MCS-27
MCS-28
MCS-29
MCS-30
MCS-31
MCS-32
MCS-33
MCS-34
MCS-35
MCS-38
MCS-39
MCS-40
MCS-42
MCS-45
MCS-50
MCS-53
MCS-55
MCS-60
MCS-65
MCS-70
MCS-75
MCS-80
MCS-90
MCS-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBore Diameter
(mm)
Overall Length
(mm)

712,308 IDR

1 Piece(s) 8 Day(s) or more 1479

712,308 IDR

1 Piece(s) 8 Day(s) or more 1579

712,308 IDR

1 Piece(s) 8 Day(s) or more 1679

712,308 IDR

1 Piece(s) 8 Day(s) or more 1879

712,308 IDR

1 Piece(s) 8 Day(s) or more 1979

712,308 IDR

1 Piece(s) 8 Day(s) or more 2079

712,308 IDR

1 Piece(s) 8 Day(s) or more 2179

577,847 IDR

1 Piece(s) 12 Day(s) 2279

712,308 IDR

1 Piece(s) 8 Day(s) or more 2379

712,308 IDR

1 Piece(s) 8 Day(s) or more 2479

712,308 IDR

1 Piece(s) 8 Day(s) or more 2579

813,846 IDR

1 Piece(s) 8 Day(s) or more 2679

813,846 IDR

1 Piece(s) 8 Day(s) or more 2779

813,846 IDR

1 Piece(s) 8 Day(s) or more 2879

813,846 IDR

1 Piece(s) 8 Day(s) or more 2979

672,462 IDR

1 Piece(s) 1 Day(s) 3079

947,692 IDR

1 Piece(s) 8 Day(s) or more 3179

947,692 IDR

1 Piece(s) 8 Day(s) or more 3279

947,692 IDR

1 Piece(s) 8 Day(s) or more 3379

947,692 IDR

1 Piece(s) 8 Day(s) or more 3479

777,539 IDR

1 Piece(s) 12 Day(s) 3584

1,109,231 IDR

1 Piece(s) 8 Day(s) or more 3884

1,109,231 IDR

1 Piece(s) 11 Day(s) or more 3984

903,693 IDR

1 Piece(s) 12 Day(s) 4084

1,289,231 IDR

1 Piece(s) 8 Day(s) or more 4284

1,289,231 IDR

1 Piece(s) 8 Day(s) or more 4584

1,450,769 IDR

1 Piece(s) 8 Day(s) or more 5084

1,600,000 IDR

1 Piece(s) 8 Day(s) or more 5384

1,600,000 IDR

1 Piece(s) 8 Day(s) or more 5584

2,072,308 IDR

1 Piece(s) 12 Day(s) 6084

2,072,308 IDR

1 Piece(s) 8 Day(s) or more 6584

2,369,231 IDR

1 Piece(s) 8 Day(s) or more 7084

2,080,462 IDR

1 Piece(s) 12 Day(s) 7584

2,248,616 IDR

1 Piece(s) 12 Day(s) 8084

3,315,385 IDR

1 Piece(s) 8 Day(s) or more 9084

2,646,325 IDR

1 Piece(s) 12 Day(s) 10084

Loading...

  1. 1

Basic Information

Product Type Other shank diameter(mm) 10/13 Details Type Carbide hole saw Meta-Core (MCS type)
Effective Length(mm) 4.5 Compatible Electric Motor Electric drill / impact drill (rotating mode) Work material Thin steel plate (up to 3.2 mm)
Work material Thin steel plate (up to 4.5 mm) Work material Stainless steel plate (up to 3 mm) Work material Aluminum plate (up to 2 mm)
Work material FRP plate Work material Polyvinyl chloride plate Work material Resin plate
Work material Deck plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)