(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessory (Part Numbers)

Accessory

[Features]
· Improved durability arbors are made using strengthened carbon steel for reinforced strength.
· In addition to its excellent cost performance, a wide variety of worn-out parts can be replaced separately, reducing running costs.
· Many accessories for a wide range of work are available.

Part Number

Configured Part Number is shown.

1779801

Part Number
1779801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

789,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other shank diameter(mm) 13 Detail Type Arbor
Applicable Hole Saw(mm) 32-152 Maximum Diameter(mm) 38.5 Overall Length(mm) 134
Arbor Length(mm) 71.5 Specifications 2L (Succession machine) Set Screw(Inch) 1/8
Specifications Length of center drill can be adjusted

Please check the type/dimensions/specifications of the part 1779801 in the Accessory series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)