(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Platform Scale The Suin(for Transaction Proof) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TT-300-1000X1000
TT-300-1200X1200
TT-300-1500X1500
TT-600-1000X1000
TT-600-1200X1200
TT-600-1500X1500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Mounting Stand Dimension
(mm)
Trusco Code Mass
(g)

101,786,154 IDR

1 Piece(s) Quote 3000001003001000×1000461-9471160000

101,786,154 IDR

1 Piece(s) Quote 3000001003001200×1200461-9480200000

115,230,769 IDR

1 Piece(s) Quote 3000001003001500 x 1500461-9498300000

101,786,154 IDR

1 Piece(s) Quote 6000002006001000×1000461-9536160000

101,786,154 IDR

1 Piece(s) Quote 6000002006001200×1200461-9544200000

115,230,769 IDR

1 Piece(s) Quote 6000002006001500 x 1500461-9552300000

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function Included
Overall Height(mm) 145 Assay Japan National Certification Product (New Test Regulations Approved Product) Sensor method Load Cell System
Container protection class IP67 Equivalent Products (Indicator) Power Supply AC100V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)