(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Replacement Insert V (35° Rhombic) VCET-R-FX (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
VCET1103008RFXACZ150
VCET1103018RFXACZ150
VCET110301RFXACZ150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetail Nose Radius
(mm)

189,412 IDR

10 Piece(s) 8 Day(s) or more 0.08

189,412 IDR

10 Piece(s) 8 Day(s) or more 0.18

189,412 IDR

10 Piece(s) 8 Day(s) or more 0.1

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Preferred Hand Right Handed Nose Radius Others Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type ACZ150 Dimension S(mm) 3.18
Dimension φd(mm) 6.35 Cutting Edge Length(mm) 11.1 Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)