(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Tip Replacement Tip T (Triangle) TPMT-N-FK (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TPMT110308NFKT1000A
TPMT110308NFKT1500A
TPMT160404NFKT1000A
TPMT160404NFKT1500A
TPMT160408NFKT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

125,833 IDR

10 Piece(s) 8 Day(s) or more 0.8T1000A3.186.350.811

73,837 IDR

10 Piece(s) 8 Day(s) or more 0.8T1500A3.186.350.811

122,856 IDR

10 Piece(s) 8 Day(s) or more 0.4T1000A4.769.5250.416.5

231,667 IDR

10 Piece(s) 10 Day(s) or more 0.4T1500A4.769.5250.416.5

122,856 IDR

10 Piece(s) 8 Day(s) or more 0.8T1500A4.769.5250.816.5

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Cermet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)