(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Tip Replacement Tip T (Triangle) TNMG-R-HM (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TNMG160404RHMAC510U
TNMG160404RHMAC630M
TNMG160404RHMAC810P
TNMG160404RHMAC820P
TNMG160404RHMAC830P
TNMG160408RHMAC510U
TNMG160408RHMAC630M
TNMG160408RHMAC810P
TNMG160408RHMAC820P
TNMG160408RHMAC830P
TNMG220404RHMAC630M
TNMG220404RHMAC810P
TNMG220404RHMAC820P
TNMG220404RHMAC830P
TNMG220408RHMAC630M
TNMG220408RHMAC810P
TNMG220408RHMAC820P
TNMG220408RHMAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

103,507 IDR

10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC510U9.5250.416.5

191,250 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.4AC630M9.5250.416.5

103,507 IDR

10 Piece(s) 8 Day(s) or more Steel0.4AC810P9.5250.416.5

103,507 IDR

10 Piece(s) 10 Day(s) or more Steel / Cast Iron0.4AC820P9.5250.416.5

191,250 IDR

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.4AC830P9.5250.416.5

103,507 IDR

10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC510U9.5250.816.5

103,507 IDR

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.8AC630M9.5250.816.5

191,250 IDR

10 Piece(s) 8 Day(s) or more Steel0.8AC810P9.5250.816.5

191,250 IDR

10 Piece(s) 10 Day(s) or more Steel / Cast Iron0.8AC820P9.5250.816.5

103,507 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8AC830P9.5250.816.5

264,426 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.4AC630M12.70.422

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel0.4AC810P12.70.422

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.4AC820P12.70.422

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.4AC830P12.70.422

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8AC630M12.70.822

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel0.8AC810P12.70.822

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8AC820P12.70.822

152,021 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8AC830P12.70.822

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Right Handed Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 4.76 Machining Application ② Medium to coarse grinding Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)