(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Tip Replacement Tip S (Square) SPMT-N-US (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SPMT060204NUSA30
SPMT060204NUSAC630M
SPMT070308NUSA30
SPMT070308NUSAC630M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

72,804 IDR

10 Piece(s) 8 Day(s) or more 0.4A302.386.350.46.35Carbide alloy

88,800 IDR

10 Piece(s) 8 Day(s) or more 0.4AC630M2.386.350.46.35Carbide Coating

77,448 IDR

10 Piece(s) 8 Day(s) or more 0.8A303.187.940.87.94Carbide alloy

95,508 IDR

10 Piece(s) 8 Day(s) or more 0.8AC630M3.187.940.87.94Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 11
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)