(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Replacement Insert D (55° Rhombic) DNMG-N-FA (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
DNMG150404NFAT1000A
DNMG150404NFAT1500A
DNMG150404NFAT1500Z
DNMG150408NFAT1000A
DNMG150408NFAT1500A
DNMG150408NFAT1500Z
DNMG150604NFAT1000A
DNMG150604NFAT1500A
DNMG150604NFAT1500Z
DNMG150608NFAT1000A
DNMG150608NFAT1500A
DNMG150608NFAT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Material

126,714 IDR

10 Piece(s) 8 Day(s) or more 0.4T1000A4.760.4Cermet

126,714 IDR

10 Piece(s) 8 Day(s) or more 0.4T1500A4.760.4Cermet

138,341 IDR

10 Piece(s) 10 Day(s) or more 0.4T1500Z4.760.4Coated cermet

126,714 IDR

10 Piece(s) 8 Day(s) or more 0.8T1000A4.760.8Cermet

126,714 IDR

10 Piece(s) 8 Day(s) or more 0.8T1500A4.760.8Cermet

138,341 IDR

10 Piece(s) 8 Day(s) or more 0.8T1500Z4.760.8Coated cermet

154,301 IDR

10 Piece(s) 8 Day(s) or more 0.4T1000A6.350.4Cermet

154,301 IDR

10 Piece(s) 8 Day(s) or more 0.4T1500A6.350.4Cermet

168,208 IDR

10 Piece(s) 8 Day(s) or more 0.4T1500Z6.350.4Coated cermet

154,301 IDR

10 Piece(s) 8 Day(s) or more 0.8T1000A6.350.8Cermet

154,301 IDR

10 Piece(s) 8 Day(s) or more 0.8T1500A6.350.8Cermet

168,208 IDR

10 Piece(s) 8 Day(s) or more 0.8T1500Z6.350.8Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code G Hole Availability Available Hole Shape Cylinder State
Breaker Availability Both Faces Dimension φd(mm) 12.7 Machining Application ② Detailed Cutting
Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)