(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sumi Boron Chip D (55° Rhombus) 2NC-DCGW-TLS (Part Numbers)

Sumi Boron Chip D (55° Rhombus) 2NC-DCGW-TLS

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2NCDCGW11T302LSBNC160
2NCDCGW11T302LSBNC200
2NCDCGW11T304LSBNC100
2NCDCGW11T304LSBNC160
2NCDCGW11T304LSBNC200
2NCDCGW11T308LSBNC100
2NCDCGW11T308LSBNC160
2NCDCGW11T308LSBNC200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.2BNC1600.22.7

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.2BNC2000.22.7

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.4BNC1000.42.5

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.4BNC1600.42.5

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.4BNC2000.42.5

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.8BNC1000.82.1

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.8BNC1600.82.1

900,982 IDR

1 Piece(s) 8 Day(s) or more 0.8BNC2000.82.1

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Machining Application ② Continuous Cutting General Purpose Type
Material CBN No. of Inserts 2 No. of Insert Types Multi Corner Type
Type Code Coated Sumiboron series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)