(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Partition Set for Flex Wagon

Partition Set for Flex Wagon

Standard Unit Price:
367,692 IDR-
Days to Ship :
Quote

[Features]
· Partition Set for Flex Wagon

Basic Specifications

  • Other
    Option
  • Mounting pitch
    50mm
  • Partition height
    45mm
  • Material
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Color

Refine by

  • White
  • Young Green
  • Clear
Compatible Shelf Panel

Refine by

  • For W 600 x D 400
  • For W 750 x D 500
  • Clear
Trusco Code

Refine by

  • 393-1471
  • 393-1463
  • 393-1340
  • 393-1331
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
White
For W 600 x D 400
393-1331
Quote
367,692 IDR

Part Number : FLW-1SSETW
Days to Ship Quote
Standard Unit Price 367,692 IDR
Quantity 1 Set

Specificationtitle

  • Color
    White
  • Other
    Option
  • Compatible Shelf Panel
    For W 600 x D 400
  • Trusco Code
    393-1331
  • Mounting pitch
    50mm
  • Partition height
    45mm
  • For Shelf Groove Metal Fitting W 600
    2 pcs.
  • Shelf Partition For D400
    2 pcs.
  • For Shelf Groove Metal Fitting W 750
    -
  • Shelf Partition For D500
    -
  • Mass(g)
    1000/set
  • Material
    Steel (Baked Melamine Coating)
1 Set
Young Green
For W 600 x D 400
393-1340
Quote
367,692 IDR

Part Number : FLW-1SSETYG
Days to Ship Quote
Standard Unit Price 367,692 IDR
Quantity 1 Set

Specificationtitle

  • Color
    Young Green
  • Other
    Option
  • Compatible Shelf Panel
    For W 600 x D 400
  • Trusco Code
    393-1340
  • Mounting pitch
    50mm
  • Partition height
    45mm
  • For Shelf Groove Metal Fitting W 600
    2 pcs.
  • Shelf Partition For D400
    2 pcs.
  • For Shelf Groove Metal Fitting W 750
    -
  • Shelf Partition For D500
    -
  • Mass(g)
    1000/set
  • Material
    Steel (Baked Melamine Coating)
1 Set
White
For W 750 x D 500
393-1463
Quote
387,692 IDR

Part Number : FLW-2SSETW
Days to Ship Quote
Standard Unit Price 387,692 IDR
Quantity 1 Set

Specificationtitle

  • Color
    White
  • Other
    Option
  • Compatible Shelf Panel
    For W 750 x D 500
  • Trusco Code
    393-1463
  • Mounting pitch
    50mm
  • Partition height
    45mm
  • For Shelf Groove Metal Fitting W 600
    -
  • Shelf Partition For D400
    -
  • For Shelf Groove Metal Fitting W 750
    2 pcs.
  • Shelf Partition For D500
    2 pcs.
  • Mass(g)
    1,200/set
  • Material
    Steel (Baked Melamine Coating)
1 Set
Young Green
For W 750 x D 500
393-1471
Quote
387,692 IDR

Part Number : FLW-2SSETYG
Days to Ship Quote
Standard Unit Price 387,692 IDR
Quantity 1 Set

Specificationtitle

  • Color
    Young Green
  • Other
    Option
  • Compatible Shelf Panel
    For W 750 x D 500
  • Trusco Code
    393-1471
  • Mounting pitch
    50mm
  • Partition height
    45mm
  • For Shelf Groove Metal Fitting W 600
    -
  • Shelf Partition For D400
    -
  • For Shelf Groove Metal Fitting W 750
    2 pcs.
  • Shelf Partition For D500
    2 pcs.
  • Mass(g)
    1,200/set
  • Material
    Steel (Baked Melamine Coating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)