(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Light Key Holder

LED Light Key Holder

Standard Unit Price:
161,477 IDR
Days to Ship :
1 Day(s)

[Features]
· It has a 3-step switch (ON/OFF/flashing) function that can be used to send a blink signal by lightly pushing the switch.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Maximum Lighting Time (h)
    12
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    10
  • Number of lights
    1
  • Power supply details
    Lithium Battery (CR2016, 3 V)
  • Outer Diameter(mm)
    32
  • Overall Length(mm)
    47
  • Number of batteries(pc.)
    2
  • Trusco Code
    288-9935
  • Mass(g)
    15
  • Material
    Plastic
  • Accessory
    Key Holder
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
161,477 IDR

Part Number : TCL-313TM
Days to Ship 1 Day(s)
Standard Unit Price 161,477 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Maximum Lighting Time (h)
    12
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    10
  • Number of lights
    1
  • Power supply details
    Lithium Battery (CR2016, 3 V)
  • Outer Diameter(mm)
    32
  • Overall Length(mm)
    47
  • Number of batteries(pc.)
    2
  • Trusco Code
    288-9935
  • Mass(g)
    15
  • Material
    Plastic
  • Accessory
    Key Holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)