(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hexagon L-Wrench Set Anti-Tampering Long (Standard mm)

Hexagon L-Wrench Set Anti-Tampering Long (Standard mm)

Standard Unit Price:
878,769 IDR
Days to Ship :
1 Day(s)

[Features]
· Wrench for use with hex tamper-proof type bolts.
· Hex tamper-proof type bolts have a pin in the center where the wrench is inserted, so that they cannot be rotated with a normal hex wrench

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
878,769 IDR

Part Number : 48386
Days to Ship 1 Day(s)
Standard Unit Price 878,769 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Hex Tamper-proof
  • Width across flat dimension(mm)
    2.5 ~ 8
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    2.5, 3, 4, 5, 6, 8mm
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)