(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pro Hold (L-Wrench with Screw-Gripping Function) Set (mm Specifications)

Pro Hold (L-Wrench with Screw-Gripping Function) Set (mm Specifications)

Standard Unit Price:
769,231 IDR-
Days to Ship :
12 Day(s)

With screw hooking function from the ultra-small size of 1.5 mm.

[Features]
· An original nylon resin part embedded into the ballpoint side walls securely catches screws.
· Can be used for any type of screw.
· Also supports the use of stainless steel and plastic screws.
· The special nylon resin used for the Pro Hold is made to withstand attachment/removal tests of thousands of times in a prescribed method.
· Although it is equipped with the Pro Hold function, the wrench can be tilted.
· The bolt can be fixed to the wrench using the Pro Hold function.
· It demonstrates its power in narrow or deep places which cannot be reached by hand.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5, 6mm
  • 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
1.5, 2, 2.5, 3, 4, 5, 6mm
12 Day(s)
769,231 IDR

Part Number : PBLX7M
Days to Ship 12 Day(s)
Standard Unit Price 769,231 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6mm
  • Surface Processing
    Proguard Processing
1.5 ~ 10
1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
12 Day(s)
1,133,846 IDR

Part Number : PBLX9M
Days to Ship 12 Day(s)
Standard Unit Price 1,133,846 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)