(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stubby Ball End L-Wrench Set Extra Long Single Item (Standard: Metric)

Stubby Ball End L-Wrench Set Extra Long Single Item (Standard: Metric)

Standard Unit Price:
141,538 IDR-
Days to Ship :
12 Day(s)

The neck is short, making it ideal for work in narrow places.

[Features]
· The short part of stubby wrenches is much shorter than that of regular length wrenches, which makes them ideal for work in narrow spaces where a regular hex wrench will not fit

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 92
  • 102
  • 115
  • 130
  • 148
  • 165
  • 179
  • 205
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 7
  • 10
  • 11
  • 13
  • 16
  • 18
  • 23
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
92
7
12 Day(s)
141,538 IDR

Part Number : SBL1.5MM
Days to Ship 12 Day(s)
Standard Unit Price 141,538 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    92
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    7
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
2
102
10
12 Day(s)
141,538 IDR

Part Number : SBL2MM
Days to Ship 12 Day(s)
Standard Unit Price 141,538 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    102
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    10
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
2.5
115
10
12 Day(s)
141,538 IDR

Part Number : SBL2.5MM
Days to Ship 12 Day(s)
Standard Unit Price 141,538 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    115
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    10
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
3
130
11
12 Day(s)
164,615 IDR

Part Number : SBL3MM
Days to Ship 12 Day(s)
Standard Unit Price 164,615 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    130
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    11
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
4
148
13
12 Day(s)
175,385 IDR

Part Number : SBL4MM
Days to Ship 12 Day(s)
Standard Unit Price 175,385 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    148
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    13
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
5
165
16
12 Day(s)
187,692 IDR

Part Number : SBL5MM
Days to Ship 12 Day(s)
Standard Unit Price 187,692 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    165
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
6
179
18
12 Day(s)
256,923 IDR

Part Number : SBL6MM
Days to Ship 12 Day(s)
Standard Unit Price 256,923 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    179
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing
8
205
23
12 Day(s)
321,538 IDR

Part Number : SBL8MM
Days to Ship 12 Day(s)
Standard Unit Price 321,538 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    205
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    23
  • Material
    Protanium Special Alloy
  • Surface Processing
    Bright Guard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)