(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PAL-KET® Plastic Bucket

PAL-KET® Plastic Bucket

Standard Unit Price:
280,000 IDR
Days to Ship :
12 Day(s)

[Features]
· Equipped with a beaked spout and a finger hold on the bottom for convenient pouring of materials.
· Gradations (liter indicators) are provided on the inner side.
· Comes with a metal fitting handle made of tough stainless steel to prevent deformation of the main body.
[Applications]
· For mixing materials such as earth or mortar, etc.

Basic Specifications

  • Product Model
    Civil Engineering Bucket
  • Color
    Brown
  • Major Diameter(mm)
    292
  • Height(mm)
    280
  • Capacity(L)
    14
  • Trusco Code
    382-0840
  • Feature 1
    Discharge outlet is a ruling pen type and has an opening at the bottom, which is convenient for opening materials.
  • Feature 2
    Scale is inside the main body (displayed in liters).
  • Material
    Blend of Polyethylene (PE) and Ethylene-Vinyl Acetate Copolymer (EVA)
  • Specifications Bottom
    Flat bottom
  • Mass(g)
    620
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
280,000 IDR

Part Number : 347655
Days to Ship 12 Day(s)
Standard Unit Price 280,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Civil Engineering Bucket
  • Color
    Brown
  • Major Diameter(mm)
    292
  • Height(mm)
    280
  • Capacity(L)
    14
  • Trusco Code
    382-0840
  • Feature 1
    Discharge outlet is a ruling pen type and has an opening at the bottom, which is convenient for opening materials.
  • Feature 2
    Scale is inside the main body (displayed in liters).
  • Material
    Blend of Polyethylene (PE) and Ethylene-Vinyl Acetate Copolymer (EVA)
  • Specifications Bottom
    Flat bottom
  • Mass(g)
    620

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)