(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Small Storage

Stainless Steel Small Storage

Standard Unit Price:
16,661,539 IDR-
Days to Ship :
Quote

[Features]
· A small desktop stainless steel medicine cabinet.
[Applications]
· For research facilities, cleanrooms, etc.

Basic Specifications

  • Width (mm)
    360
  • Height (mm)
    600
  • Depth (mm)
    280
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    30
  • Maximum Load(kg/unit)
    60
  • Features
    A small desktop stainless steel medicine cabinet.
  • Application
    For research facilities, cleanrooms, etc.
  • Material
    Stainless Steel (SUS304)
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Drawer type
  • Single opening type
  • Clear
Trusco Code

Refine by

  • 458-8657
  • 458-8649
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Drawer type
458-8649
Quote
29,961,710 IDR

Part Number : SH-A
Days to Ship Quote
Standard Unit Price 29,961,710 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    360
  • Height (mm)
    600
  • Depth (mm)
    280
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    30
  • Details Type
    Drawer type
  • Maximum Load(kg/unit)
    60
  • Trusco Code
    458-8649
  • Features
    A small desktop stainless steel medicine cabinet.
  • Application
    For research facilities, cleanrooms, etc.
  • Mass(kg)
    22
  • Specifications
    With a cylinder lock (on the top stage only)
  • Material
    Stainless Steel (SUS304)
1 unit
Single opening type
458-8657
Quote
16,661,539 IDR

Part Number : SH-K
Days to Ship Quote
Standard Unit Price 16,661,539 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    360
  • Height (mm)
    600
  • Depth (mm)
    280
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    30
  • Details Type
    Single opening type
  • Maximum Load(kg/unit)
    60
  • Trusco Code
    458-8657
  • Features
    A small desktop stainless steel medicine cabinet.
  • Application
    For research facilities, cleanrooms, etc.
  • Mass(kg)
    13
  • Specifications
    1 Variable Shelf Panel, Cylinder Lock, 2 Table Feet Fixing Plate Included
  • Material
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)